IESNA:LM-63-2002
[TEST]P1347537
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]605
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
20.9 31.3 47.8 78.5 148.7 409.5 945.2 1851.9 2775.1 3092.9
3376.7 3573.2 3790.6 3975 4094.6 4219.2 4290.6 4313.1 4271.4 4180.3
4060.1 3879.5 3696.7 3485.9 3281.7 2985.3 2636.8 2225.7 1877.2 984.1
422.6 107 46.1 17 5.5 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.9 31.3 48.9 77.9 152 427 988.5 1816.8 2743.8 3082.5
3314.1 3544.7 3754.3 3918.4 4063.9 4162.7 4229.1 4235.7 4192.3 4113.3
3994.2 3841.6 3648.9 3457.4 3237.8 2918.4 2605.5 2225.2 1812.4 978.7
425.4 102.6 45 17.6 5.5 1.1 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0 0
20.9 30.7 48.3 76.8 149.3 399.6 933.1 1786.6 2675.2 2970
3253.8 3487.6 3670.9 3819.6 3937.1 4038.1 4088 4097.9 4061.7 3987.1
3870.1 3730.2 3571 3335 3098.4 2819 2467.8 2093.4 1731.2 930.9
392.4 101.5 43.9 18.1 5.5 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.9 30.7 48.3 77.4 148.7 386.4 936.9 1735.6 2563.8 2901.4
3152.2 3372.9 3537 3675.3 3780.1 3857.5 3898.1 3904.7 3873.4 3798.2
3699.4 3567.2 3392.6 3192.3 2947.5 2659.9 2307.5 1977.6 1585.7 821.7
376 105.4 43.9 17.6 6 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.9 30.2 47.8 75.7 138.9 378.7 890.8 1641.7 2444.2 2716.9
2968.9 3190.6 3353.1 3474.4 3565 3624.2 3662.7 3672 3642.4 3576.5
3473.9 3341.6 3150 2948.6 2710.9 2383.2 2078.6 1753.7 1413.9 725.6
338.7 105.4 41.2 17.6 6 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.9 30.7 48.3 74.6 138.3 349.1 806.3 1517.6 2260.3 2541.3
2777.9 2966.1 3131.4 3245.5 3328.9 3383.3 3413.5 3415.7 3388.2 3324
3219.2 3069.3 2878.3 2670.8 2410.7 2127.5 1836 1535.2 1228.4 616.4
293.1 102.1 39.5 17 6.6 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.9 29.6 47.2 73.5 131.7 336.5 732.2 1357.9 2070.4 2322.3
2534.2 2709.3 2838.3 2950.8 3028.2 3072.1 3097.3 3093.5 3057.8 2977.1
2866.8 2718.6 2525.4 2320.1 2064.3 1811.3 1523.1 1253.1 981.4 490.1
247.5 91.7 36.8 17 6.6 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.9 30.2 46.1 73 122.4 304.1 668.5 1196 1827.2 2062.1
2260.3 2422.7 2553.9 2638.5 2703.2 2734.5 2744.4 2730.1 2682.9 2605.5
2484.8 2340.4 2141.2 1947.4 1714.1 1486.4 1247.6 1012.7 792.6 408.4
206.4 86.2 33.5 16.5 6.6 1.6 0 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20.9 30.2 45 69.7 114.2 272.8 593.3 1056 1591.7 1797
1972.7 2119.8 2224.6 2297.6 2344.8 2361.3 2358 2328.9 2277.3 2189.5
2086.3 1939.2 1759.7 1550.6 1370 1147.7 946.8 781.6 606.5 319.4
176.7 79.6 30.7 14.8 6.6 2.2 0 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20.9 29.6 45 68.1 109.8 249.2 517.6 909.5 1371.1 1535.8
1682.3 1786.1 1873.3 1932.1 1958.9 1960 1943 1901.3 1841.5 1761.4
1641.7 1508.9 1360.1 1194.4 1039 871.1 727.3 585.7 472 260.2
143.3 73 27.4 13.2 6 2.2 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0
20.9 26.9 35.7 46.7 61.5 77.9 111.4 155.3 185.5 190.5
191 189.4 185 180.6 173.4 164.7 154.2 142.2 131.2 118.6
105.9 95 84.5 74.1 63.1 51 39 30.2 23.6 14.8
8.8 4.9 2.2 1.1 0 0 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0
20.9 24.2 26.9 29.1 30.2 30.7 30.2 27.4 23.6 22.5
20.9 19.2 17.6 16.5 15.4 13.7 12.6 11 9.3 7.7
6.6 5.5 4.9 4.4 3.3 2.7 2.2 1.6 1.6 0.5
0 0 0 0 0.5 0.5 1.1 1.1 1.1 1.6
1.6 1.6 1.6 1.1 1.1 1.1 1.1 1.1 0
20.9 21.4 19.8 18.1 15.9 13.7 11.5 9.3 7.7 6.6
6 5.5 4.9 4.4 3.8 3.3 2.7 2.2 1.6 1.6
1.1 1.1 1.1 1.1 0.5 0.5 0.5 0 0 0
0.5 0.5 0.5 1.1 1.1 1.1 1.6 1.6 2.2 2.2
2.2 2.2 2.2 1.6 1.6 1.6 1.6 1.6 0
20.9 18.1 14.8 12.1 9.9 7.1 5.5 3.3 2.2 1.6
1.1 1.1 0.5 0.5 0.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 0.5 1.1 1.6 2.2 2.2 2.2
2.2 1.6 1.6 1.6 1.1 1.1 1.1 1.1 0
20.9 15.4 12.1 8.8 6.6 4.4 2.2 0.5 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 1.1 1.6 1.6 2.2 2.2 2.2
2.2 2.2 1.6 1.1 1.1 0.5 0.5 0.5 0
20.9 14.8 11 7.7 4.9 2.7 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 0.5 1.1 1.6 2.2 2.2 2.7 2.7 2.7 2.7
2.7 2.2 2.2 1.6 1.6 1.1 0.5 0 0
20.9 14.3 10.4 7.1 4.9 2.7 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 1.1 1.6 1.6 2.2 2.7 2.7 3.3 3.3 3.3
2.7 2.7 2.2 1.6 1.6 1.1 0.5 0.5 0
